2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 500 3059856 slotted truss head screw M5x35

표 확장
EN
1/5
Identification
BNARTNR
Material
BNMAT
Nominal thread diameter
D [mm]
Nominal core diameter
D3 [mm]
Pitch
P [mm]
Nominal length
L [mm]
Distance from the last full form thread to the bearing face max.
A [mm]
Thread length min.
B [mm]
Head diameter max.
DK [mm]
Bearing surface of the head max.
DA [mm]
Head height max.
K [mm]
Width of slot
N [mm]
Transition radius under head min.
R [mm]
Depth of the driving feature min.
T [mm]
17|M4x35
18|M4x40
19|M5x8
20|M5x10
21|M5x12
22|M5x16
23|M5x20
24|M5x25
25|M5x30
26|M5x35
27|M5x40
28|M5x50
29|M5x60
30|M6x8
31|M6x10
32|M6x12
33|M6x16
34|M6x20
1171291
INOX A2
4.000
3.141
0.700
30.000
1.400
28.600
10.000
4.700
2.200
1.200
0.200
1.000
1171305
INOX A2
4.000
3.141
0.700
35.000
1.400
33.600
10.000
4.700
2.200
1.200
0.200
1.000
3059855
INOX A2
4.000
3.141
0.700
40.000
1.400
38.600
10.000
4.700
2.200
1.200
0.200
1.000
1243225
INOX A2
5.000
4.019
0.800
8.000
1.600
6.400
12.500
5.700
2.700
1.200
0.200
1.200
1243233
INOX A2
5.000
4.019
0.800
10.000
1.600
8.400
12.500
5.700
2.700
1.200
0.200
1.200
1243241
INOX A2
5.000
4.019
0.800
12.000
1.600
10.400
12.500
5.700
2.700
1.200
0.200
1.200
1243268
INOX A2
5.000
4.019
0.800
16.000
1.600
14.400
12.500
5.700
2.700
1.200
0.200
1.200
1243276
INOX A2
5.000
4.019
0.800
20.000
1.600
18.400
12.500
5.700
2.700
1.200
0.200
1.200
1243284
INOX A2
5.000
4.019
0.800
25.000
1.600
23.400
12.500
5.700
2.700
1.200
0.200
1.200
1243292
INOX A2
5.000
4.019
0.800
30.000
1.600
28.400
12.500
5.700
2.700
1.200
0.200
1.200
3059856
INOX A2
5.000
4.019
0.800
35.000
1.600
33.400
12.500
5.700
2.700
1.200
0.200
1.200
3059857
INOX A2
5.000
4.019
0.800
40.000
1.600
38.400
12.500
5.700
2.700
1.200
0.200
1.200
8306346
INOX A2
5.000
4.019
0.800
50.000
1.600
48.400
12.500
5.700
2.700
1.200
0.200
1.200
8306354
INOX A2
5.000
4.019
0.800
60.000
1.600
58.400
12.500
5.700
2.700
1.200
0.200
1.200
1243314
INOX A2
6.000
4.773
1.000
8.000
2.000
6.000
15.000
6.800
3.300
1.600
0.250
1.500
1243322
INOX A2
6.000
4.773
1.000
10.000
2.000
8.000
15.000
6.800
3.300
1.600
0.250
1.500
1243330
INOX A2
6.000
4.773
1.000
12.000
2.000
10.000
15.000
6.800
3.300
1.600
0.250
1.500
1243349
INOX A2
6.000
4.773
1.000
16.000
2.000
14.000
15.000
6.800
3.300
1.600
0.250
1.500
1243357
INOX A2
6.000
4.773
1.000
20.000
2.000
18.000
15.000
6.800
3.300
1.600
0.250
1.500
압축된 표현 표시(53 제품)
주문번호3059856
ShorttextSlotted truss head machine screws, A2
최근 변경26.01.2023 06:06:19
단위

Classifications

CNS

CNSERPBASE Object Properties